Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC07 - Traverse belt rotating robot. Installation component
Bill of material
ZBC07-L-H150-X65-Z35-θ60
CODE
code
ZBC07
TYPE
Types of
Traverse robot / rotatable
AZZJ
Installation component
Have
YDFX
Transplanting direction
X/Z/|¨¨ axis
QDFS
Drive mode
pneumatic
AZWZ
Installation location
H
H initial height minimum unit 10
mm
Enter value for H
H initial height minimum unit 10
mm
cm
inch
ft
XXC
X-axis travel
mm
ZXC
Z-axis travel
35 mm
XZJD
Rotation angle |¨¨??
XZJDPOOL
xz
[60:120/5]
PZ
Configuration
CFWZJD
Repeat position accuracy
+0.02/-0.02
XHSJ
Cycle time (S)
2
GZQY
Working pressure (Mpa)
0.4??0.6
FZ
Load (g)
800(max)
LINK
website
Website connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models