Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQN01 - Synchronous belt conveyor, intermediate drive 3-slot profile (50mm diameter), double row type
Bill of material
KQN01-B80-L325-25-TA220-SCM-5-K-T
CODE
code
KQN01
TYPE
Types of
Double row
XCMAT
Material (profile)
Aluminum
MDGBMAT1
Material (motor cover1)
Aluminum
MDGBMAT2
Material (motor cover2)
Aluminum
DLGDZMAT
Material (with wheel mount)
Aluminum
XCSUR
Surface treatment (profile)
Anodizing
MDGBSUR1
Surface treatment (motor cover1)
Anodizing
MDGBSUR2
Surface treatment (motor cover2)
Anodizing
DLGDZSUR
Surface treatment (with wheel mount)
Spraying
B
Minimum unit 10
mm
Enter value for B
Minimum unit 10
mm
cm
inch
ft
L
Minimum unit 5
POWER
Motor selection (output power W)
W
VOLTAGE
Motor selection (voltage)
V
GUIGE
Motor selection (specification)
CLTJSB
Motor selection (gear head reduction ratio)
PDGG
Motor selection (belt specifications)
MDPP
Motor brand selection
MBB
Optional processing MB
MB
Number of rear mounted nuts
MCC
Optional processing MC
MC
Drive position specification
LINK
website
URL
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model