Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGQ02-1 - Manipulator End Parts - Pneumatic Gripper Pneumatic Parallel Two Jaws
Bill of material
NGQ02-1
CODE
code
NGQ02
TYPE
Types of
Pneumatic Gripper / Pneumatic Parallel Gripper
MAT
The main material
7075 Aviation Aluminum (T6)
SUR
surface treatment
hard anodizing
SPE
Specification
1
CLA
Clamping effective stroke
7~14 °
LONG
longest finger length
30 mm
FOR
clamping force
5.9 N
AIR
Use air pressure
0.3~0.7 Mpa
TEM
Operating temperature
-5~60 °C
WEI
weight
0.03 kg
LINK
web link
website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD