Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGQ02-2 - Manipulator End Parts - Pneumatic Gripper Pneumatic Parallel Two Jaws
Bill of material
NGQ02-2
CODE
code
NGQ02
TYPE
Types of
Pneumatic Gripper / Pneumatic Parallel Gripper
MAT
The main material
7075 Aviation Aluminum (T6)
SUR
surface treatment
hard anodizing
SPE
Specification
2
CLA
Clamping effective stroke
8 mm
LONG
maximum finger length
50 mm
PIP
Piping connection port
M5
FOR1
Clamping Force - On
199 N
FOR2
Clamping Force - Closed
178 N
REP
Repeatability
0.01 mm
AIR
Use air pressure
0.3~0.8 Mpa
TEM
Operating temperature
-5~60 °C
WEI
weight
0.16 kg
LINK
web link
website link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD