Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCD20 - Mechanism Mounting Component
Bill of material
ZCD20-D25
CODE
Code
TYPE
Type
MAT
Material
A6061
SUR
Surface Treatment
Natural anodizing
FJ
Accessories
D
mm
DTOL
+0.06/+0.01 mm
L
mm
L1
mm
L2
mm
L2TOL
L2 tolerance
A
mm
B
mm
C
mm
H
mm
S
3±0.3 mm
DD
d
mm
DD1
d2
mm
V
mm
E
mm
F
mm
N
mm
M
mm
HH
h1
mm
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models