Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCK12 - Screw machine blowing type
Bill of material
ZCK12-M3-L4-D2-T2
CODE
code
ZCK12
TYPE
type
air blow
DRIVE
drive mode
electric
MAT1
mask material
A3 sheet metal
MAT2
Top cover material
transparent acrylic
SUR
surface treatment
spray
M
L
L(Minimum unit 1)
D
D(Minimum unit 1)
T
T(Minimum unit 1)
DISCHARGE
Discharge speed pcs/min
40~60(adjustable)
SILO
Silo capacity
450ml
INPUT
Input voltage
AC220V
OUTPUT
The output voltage
DC15V
PRESSURE
Working pressure Mpa
0.4~0.6
STANDARD
Standard accessories
DC power plug, 1.5m intake pipe, 2m screw pipe
LINK
weblink
webxxx
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD