Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZJH74 - Area sensor No blind spot Detection distance 0~4m
Bill of material
ZJH74-23-K7.5-2-A
CODE
code
ZJH74
TYPE
type
Area sensor, no dead zone type
G
Number of beams
GG
Optical axis spacing
NUM
Number of outputs
SOM
Signal output method
DD
Detection distance
0~4 m
H
Effective protection height
165
L
light curtain height
179
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models