Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR02 - Nozzles; Spray shape; Single point shape; Fixed type
Bill of material
NHR02-1-D4-L30
CODE
NHR02
PSXZ
Spray shape
Single point shape
WXTZ
Appearance characteristics
Standard type
JKLX
Interface type
Internal thread type
MAT1
body Material
SUS316
MAT2
tube Material
SUS304
ZGSYYL
Maximum operating pressure
5Bar
ZGSYWD
Maximum operating temperature
200℃
TJLT
Recommended fluids
Air, water
GCXH
Nominal model
D
Outer diameter
mm
L
mm
R
screw thread
R1/8
DD
inner diameter
3.0 mm
A
15 mm
B
8 mm
S
12 mm
E
13.8 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models