Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR21 - Nozzles; Spray shape; Point shape; Adjustable type
Bill of material
NHR21-1-d3-L10
CODE
NHR21
PSXZ
Spray shape
Single point shape
WXTZ
Appearance characteristics
Adjustable type
JKLX
Interface type
External thread type
MAT1
body material
SUS316
MAT2
tube material
SUS304
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
70℃
TJLT
Recommended fluids
Air, water
GCXH
Nominal model
DD
d
mm
L
mm
R
screw thread
R1/8 mm
D
Outer diameter
5 mm
S
19 mm
S1
17 mm
B
10 mm
L1
22 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models