Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR36_37 - Point nozzle; Long external thread; Short external thread; Spray shape · single point shape
Bill of material
NHR36-4-D1-L25
CODE
PSXZ
Spray shape
Single point shape
WXTZ
Appearance characteristics
Short external thread
JKLX
Interface type
Bamboo joint type
MAT1
body material
SUS316
MAT2
tube material
SUS304
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
70℃
TJLT
Recommended fluids
Air, water
GCXH
Nominal model
D
Outer diameter
mm
L
mm
DD
inner diameter
0.5 mm
E
3.4 mm
S
8 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models