Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SAD01_22 - Guide shaft straight rod type standard type
Bill of material
SAD06-D3-L8
CODE
Code
TYPE1
Types of
Straight type
TYPE2
Types of
Standard type
DTOL
D tolerance
G6
MAT1
Material (International)
MAT2
Material (equivalent)
HRD
hardness
SUR
Surface treatment
D
Dg6
TOL
D tolerance
-0.002/-0.008
L
Minimum unit 1
C
0.200
LCM
Change L size tolerance
LTOL
L tolerance
+0.2/-0.2
ECED
Plane processing
EC
ED
K
T
HH
h
0.0
SCM
Wrench groove processing
SC
W
0
V
0
JDM
Keyway processing
JD
J
BB
b
0
TT
t
0.0
RR
r
0.0
VDVE
V-groove machining
VD
G
VE
W1
0
LINK
website link
URL
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir