Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SEP08 - Guide shaft General grade Both ends male thread type Standard type
Bill of material
SEP08-D6-L20-E2-F2-B0-S0-P3-Q3
CODE
Code
SEP08
TYPE
Type
Both Ends Threaded Standard
TOLERANCE
Tolerance
h8
MAT
National standard material
LY11
MAT1
Equivalent material
A2017
SUR
Surface treatment
Hard anodized, oxide layer hardness HV450~, film thickness 15μm~
D
DTOL
DTolerance
0,-0.018
L
L(Minimum unit 1)
E
E(Minimum unit 1)
F
F(Minimum unit 1)
B
S
P
Q
R
0.3
C
0.5
ZZSC
zzsc
SC
LINK
weblink
webxxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir