Catalog navigation
Селекция на CAD модел
Налични продукти: 40
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SES01_07 - Guide shaft ???¡ì?¡ì External thread at both ends ???¡ì?¡ì With through hole type
Bill of material
SES02-D30-L20-E2-F2-A0-B0-P8-Q8-H6
CODE
Code
TYPE
Type
External thread at both ends, with through hole type
ACC
Accuracy level
Ordinary level
COM
D Tolerance level
g6
MAT
Material
HEA
Heat treatment
SUR
Surface treatment
D
mm
DTOL
D tolerance
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
A
mm
B
mm
P
mm
Q
mm
H
mm
Enter value for H
mm
cm
inch
ft
DD
d
mm
R
0.3 mm
C
mm
ZZLC
Change L size tolerance
ZZPCPD
Change the external thread to fine thread
PC
PC(Change the external thread to fine thread)
mm
PD
PD(Change the external thread to fine thread)
mm
ZZQCQD
Change the external thread to fine thread
QC
QC(Change the external thread to fine thread)
mm
QD
QD(Change the external thread to fine thread)
mm
LINK
Internet site
Website connection
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели