Catalog navigation
Selezione modello CAD
Prodotti disponibili: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SGF13 - Guide shaft ???¡ì?¡ì One end external thread one end internal thread ???¡ì?¡ì Standard type
Bill of material
SGF14-D13-L20-F2-B1-P5-N4-S0
CODE
Code
SGF14
TYPE
Type
One end male thread, one end internal thread, standard type
ACC
Accuracy level
Ordinary Level
COM
D Tolerance level
f8
MAT
Material
SUS304
HEA
Heat treatment
-
SUR
Surface treatment
10-15
D
mm
DTOL
D tolerance
L
mm
Inserisci valore per L
mm
cm
inch
ft
F
mm
Inserisci valore per F
mm
cm
inch
ft
B
mm
P
mm
N
S
s
mm
Inserisci valore per S
s
mm
cm
inch
ft
W
mm
V
mm
R
0.3 mm
C
mm
ZZLC
Change L size tolerance
ZZNC
Change internal thread to fine thread
NC
nc
mm
ZZPCPD
PC
pc
mm
PD
pd
mm
LINK
Internet site
Website connection
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD