Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SQF56 - Solid Ball Spline Round Flange Nut Type Stepped Male Thread at One End, Female Thread at One End
Bill of material
SQF56-D6-L60-M3-N3-E10-B1-P4
CODE
Code
TYPE
Types of
Round flange nut type
TOL
D tolerance
h7
MAT
Spline shaft GB material
55
MAT1
Spline shaft equivalent material
S55C
MAT2
Spline sleeve GB material
GCr15
MAT3
Spline sleeve equivalent material
SUJ2
HAR
hardness
High frequency quenching 58~62HRC
D
TOL1
Dh7
0/-0.015
L
L Minimum unit 1
M
P
E
N
B
NUM
Number of ball rows
2
C
Chamfer C
0.5
D1
14
L2
25
D2
30
T
6
F
7.5
Q
Q oil hole
1.0
PCD
P.C.D
22.0
X
3.4
Y
6.5
Z
4.5
LC
Basic load rating (kgf) C
137
LCO
Basic load rating (kgf) CO
225
RCT
Basic rated torque (kgf·m) Ct
0.46
RCOT
Basic rated torque (kgf m) COT
0.76
RMA1
Allowable static moment (kgf m) MA1
0.39
RMA2
Allowable static moment (kgf m) MA2
3.48
WEI
Spline bushing weight g
36.7
WEI1
Spline shaft weight kg/m
0.22
LINK
website link
Website connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models