Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KDD51_54 - I-shaped support, for thin cylinder
Bill of material
KDD52-25-P7-Q7-H70-G25.5
CODE
Code
TYPE
Types of
For thin cylinder • side mounted
MAT1
GB material
MAT2
Equivalent material
ST
surface treatment
ACD
Applicable cylinder diameter
mm
SOPT1
Selection of pass type
SOPT2
Selection of pass type
PM
P/M
7 mm
QN
Q/N
7 mm
H
mm
Enter value for H
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
QC
Locating hole
W
89 mm
T
16 mm
E
42 mm
F
57 mm
B
75 mm
F1
40 mm
D
23 mm
DD1
d1
6.6 mm
DD2
d2
11 mm
HH
h
7 mm
MOD
Applicable to SMC brand cylinder model
CQ2A/CDQ2A
LINK
weblink
weblink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)