Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GCD01_06 - T-shaped guide shaft support - open type · handle lock type
Bill of material
GCD01-D8-H40-M
CODE
Code
TYPE
Type
Handle Locking Type
MAT
Bearing Material ( International )
MAT1
Bearing Material ( Equivalent )
SUR1
Surface Treatment Of Support
MAT2
Material Of Fixing Ring Handle
Zinc Alloy
SUR2
Fixed ring handle surface treatment
Paint
MAT3
Material Of The Threaded Part Of The Handle
SUR3
Handle thread surface treatment
Black Oxide
MAT4
Shaft Ring Section Material
SUR4
Shaft Surface Treatment
D
mm
H
mm
BSYS
Color Of Handle
L
42 mm
H1
56 mm
T
10 mm
S
S.
5.8 mm
W
17.8 mm
L1
30 mm
DD
d
4.5 mm
E
11 mm
M
M.
M4
DD1
d1
8 mm
DD2
d2
5 mm
HH
h
4.5 mm
N
2 mm
H2
35 mm
H3
44 mm
H4
7 mm
BS
Handle
HAD36-M4-L16-E/J/Y (HAD37-M4-L16-E/J/Y)
LINK
Hyperlinks
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models