Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBA01_26 - Retaining Ring, Double Cut, Open Type
Bill of material
FBA11-D10-B10
CODE
Code
TYPE2
Type
Double-Sided Cutting Type
TYPE1
Type
Open type
TYPE
Type
MAT
Material
SUR
Surface Treatment
TH
The attachment
D
mm
DGC
D Tolerance
+0.05/+0.01 mm
B
mm
BGC
B Tolerance
+0.1/-0.1 mm
D1
mm
D1GC
D1 Tolerance
+0.1/-0.1 mm
H
mm
M
mm
DD
d
mm
R
mm
W
mm
X
mm
Y
mm
Z
mm
ZTOL
Z Tolerance
+1/0 mm
HH
h
mm
M1
Y1
mm
P
mm
C
0.5 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models