Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBC01_72 - Bearing Retaining Ring ¡¤ Set Screw Locking ?¡è Short Pressure Ring Type / Long Pressure Ring Type
Bill of material
FBC22-D3-S5
CODE
Code
TYPE1
Type
Set Screw Locking Type
TYPE
Type
MAT
Material
SUR
Surface Treatment
TH
The attachment
D
mm
DGC
D Tolerance
+0.05/+0.01 mm
S
mm
SGC
S The tolerance
0/-0.2 mm
APP
Applicable Bearings(Outside Diameter)
673ZZ(6)▪683ZZ(7)
B
8.0 mm
BGC
B Tolerance
±0.1 mm
B1
11.0 mm
B1GC
B1 Tolerance
±0.1 mm
H
10 mm
HGC
H Tolerance
±0.1 mm
MXL
Fastening Screw M¡ÁLength
M3x3
BB
b
7.0 mm
C
0.3 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models