Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBM01_56 - Fixed ring - open type / cut type / side mounted type
Bill of material
FBM26-D6-M
CODE
Code
TYPE1
Type
Handle Locking Type
TYPE2
Type
TYPE3
Type
GDHMAT1
Fixed ring material (international)
GDHMAT2
Fixed ring material (equivalent)
GDHSUR
Surface Treatment Of Fixing Ring
GDBSBMAT
Material Of Fixing Ring Handle
GDBSBSUR
Fixed ring handle surface treatment
DGLWBMAT
Fixed Thread Material
DGLWBSUR
Fixed thread surface treatment
D
mm
BSYS
Color Of Handle
B
B.
18 mm
H
35 mm
M
M.
M6 mm
M1
M3 mm
DD
d
6.6 mm
P1
15 mm
P2
8 mm
F
(F)
1.5 mm
N
(N)
10 mm
Y1
7.0 mm
Y2
8 mm
R
7.5 mm
W
1.5 mm
X
10 mm
Y
7 mm
Z
(Z)
13~15 mm
FJBS
Accessories Handle
HAF74(HAD37)-M6-L16-E/G/J , HAD26(HAD27)-M6-L16-E/J/Y
LINK
Website
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models