Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MGJ21_33 - Cantilever pin Screw type Flange type
Bill of material
MGJ26-6-Y12-F5-M3
CODE
code
TYPE
type
MAT
Material
SUR
Surface treatment
SP
specification
D
D g6
6 mm
DTHE
D tolerance
-0.004/-0.012
Y
Y minimum unit 1
YTOL
Y tolerance
+0.1/-0.1
F
F minimum unit 1
FTHE
F tolerance
+0.1/3
M
mm
V
8 mm
VTHE
V tolerance
0/-0.2
H
26 mm
T
10 mm
M1
M4
DD1
d1
6.5 mm
DD2
d2
3.5 mm
HH
h
3.5 mm
PCD
P.C.D
mm
W
mm
A
mm
ZZYC
YC (change Y size tolerance)
mm
ZZAD
Increase the guide
LINK
website
website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD