Catalog navigation
Selección de modelo CAD
Productos disponibles: 120
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MIJ01_22 - Shoulder hinge pin with hexagon socket / nut type
Bill of material
MIJ04-D25-L20
CODE
code
TYPE
type
Hexagon socket type and nut type
MAT
Material
HRD
Hardness
SUR
Surface treatment
THESP
annex 1
THESP1
annex 1
D
mm
L
L minimum unit 0.1
NUT
Nut type
H
mm
E
5 mm
F
mm
S
mm
TT
t
mm
DD
(d)
mm
G
(G)
1.5 mm
M
THENUT
Accessories and nuts
ZZLC
Change L size tolerance
ZZHA
Increase shoulder stop surface
HA
HA (increased shoulder stop surface)
mm
ZZFC
Change the length of the thread
FC
FC minimum unit 1
ZZMC
Change the diameter of the external thread
MC
MC (change the external thread diameter)
mm
LINK
website
website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD