Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJK01_46 - Step Screw For Fulcrum¡¤Slotted Groove / Hexagon Socket Type / Head Cutting Type / Hexagon Head Type
Bill of material
MJK16-D4-L5
CODE
Code
TYPE
Type
D0TOL
D Diameter Tolerance
MAT1
Material Chinese Standard
MAT
Materia Correspond
HRD
Hardness
SUR
Surface Treatment
D
mm
DTOL
D Tolerance
L
L minimum unit 1
LTOL
L tolerance
A
6 mm
E
mm
MXP
2.6X0.45
F
4 mm
V
0.8 mm
W
mm
S
mm
HH
h
mm
HH1
h1
mm
C
mm
W1
mm
S1
mm
ZZLD
Change The L Size Minimum Unit 0.1
LD
LD minimum unit 0.1
LDTOL
LD tolerance
+0.05/-0.08
ZZFC
Change Thread Length
FC
FC Minimum Unit 1
ZZPB
Increase The Back Slot
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models