Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJS01_06 - Short-headed six-hole type
Bill of material
MJS01-D6-L5-V2
CODE
code
TYPE
type
Short head inner six-hole type standard type
MAT1
Material
MAT
Material quite
HRD
Hardness
SUR
Surface treatment
D
mm
DTOL
D tolerance
-0.004/-0.012
L
L selection
mm
LTOL
L tolerance
+0.3/+0.5
V
V minimum unit 0.1
mm
Enter value for V
V minimum unit 0.1
mm
cm
inch
ft
S
3 mm
S1
10 mm
HH1
h1
2 mm
E
5 mm
F
7 mm
M
4 mm
D1
6.5 mm
LINK
website
Website link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD