Catalog navigation
Selección de modelo CAD
Productos disponibles: 90
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YDU21_38 - Large head/small head taper locating pin ??¨¨ With shoulder male thread type ??¨¨ P.L.B size designation
Bill of material
YDU28-D20-P16-L10-B5
CODE
Code
TYPE
Types of
MAT
Material
HRD
hardness
SUR
Surface treatment
D
D g6
mm
DTOL
D tolerance
mm
P
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
PTOL
P tolerance
0/-0.01 mm
L
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
LTOL
L tolerance
+0.3/0 mm
B
Minimum unit 0.1
mm
Enter value for B
Minimum unit 0.1
mm
cm
inch
ft
BTOL
B tolerance
+0.3/0 mm
E
mm
S
mm
STOL
S tolerance
+0.3/-0.3 mm
W
mm
M
ZZHC
Increase plane
HC
mm
ZZRC
Change the neck undercut to R0.5
ZZEC
Change E size
EC
mm
LINK
website
Website connection
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD