Catalog navigation
Selección de modelo CAD
Productos disponibles: 30
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YLM01_56 - Bushing for inspection jig with shoulder
Bill of material
YLM05-D8-P2-L5-T2
CODE
Code
TYPE
Types of
MAT
Material
MAT2
Material (equivalent)
HRD
hardness
SUR
Surface treatment
D
mm
DTOL
D tolerance
P
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
PTOL
P tolerance
L
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
LTOL
L tolerance
0/-0.5
T
T minimum unit 0.1
mm
TTOL
T tolerance
H
mm
R
1.0 mm
ZZHC
Increase plane processing HC
ZZTCLCRRRC
Change shoulder thickness tolerance / change L dimension tolerance / increase inner diameter R clear angle / increase inner diameter R C chamfer
ZZDEDF
Increase anti-falling groove / increase the groove for adhesive
GUI
Guide length
1
LINK
website
website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD