Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PAP11 - Conical locating pin ?¡è Internal mounting type
Bill of material
PAP11-D25
CODE
Code
PAP11
TYPE
Types of
Internal Mounting Type / Short Type
MAT
Material Chinese Standard
Cr12MoV
MAT1
Materia Correspond
SKD11
HRD
Hardness
56-60HRC
D
25 mm
DTOL
D Tolerance
0/-0.021
L
25 mm
L1
20 mm
L2
5 mm
E
8 mm
F
7.5 mm
DD
d
6.6 mm
DD1
d1
11 mm
APP
Applicable Bolts
M6
LINK
Website
Website Connection mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models