Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PFC01_21 - Check Component
Bill of material
PFC01-28C-R-BK
CODE
Type
KZ
Claw
KZMAT
Claw Material
KZSUR
Claw Surface Treatment
KZHAR
Claw Hardness
TH
Spring
THMAT
Spring Material
SUS304-WPB
THSUR
Spring Surface Treatment
-
DZ1
Base
mm
DZMAT
Base Material
SS400
DZSUR
Base Surface Treatment
Electroless Nickel Plating
DZFJ
Accessory Material
S45C
DZFJSUR
Enclosure Surface Treatment
Electroless Nickel Plating
FJ
Accessories
T
mm
T1
mm
DD
d
mm
H
mm
H1
mm
L
mm
P
mm
Q
mm
AA
a
mm
S
mm
S1
mm
L1
mm
B
mm
E
mm
R
R (soft)
mm
H3
mm
J
mm
K
mm
MA
FF
f
mm
C
mm
TT1
t1
TT2
t2
mm
TT3
t3
mm
ZG
Work Piece Guide Tip Assembly
mm
ZT
Spring Upper Assembly
mm
XG
Workpiece Guide Tip Stroke 3
XT
Spring Upper Stroke 3
mm
X5G
Work Piece Guide Tip Stroke 5
mm
X5T
Upper Spring Stroke 5 (7)
mm
X10G
Work Piece Guide Tip Stroke 5
mm
X10T
Upper Spring Stroke 10 (12)
mm
B1
mm
X
mm
F
mm
C1
mm
CY
Side Hole Type Y
mm
CDD1
Side Hole Type d1
mm
CDD2
Side Hole Type d2
0 mm
CHH
Side Hole Type h
0.0 mm
CDD3
Side Hole Type d3
mm
M1
Side Hole Type M1
- mm
DM2
Bottom M2
mm
DV
Bottom V
mm
XDD4
¦°type d4
0.0 mm
XE
¦°type E
0 mm
T2
¦°type T2
0 mm
T3
¦°type T3
0 mm
LINK
Website
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models