Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PGB1 - Workpiece Inspection Kit Standard
Bill of material
PGB01-D8-Q-L30
CODE
Code
PGB01
TYPE
Types of
Standard
MAT
The main material
A5052
MAT1
Pin Material
S45C
MAT2
spring material
SUS304
SUR
body surface treatment
Natural anodizing
SUR1
Pin Surface Treatment
Electroless Nickel Plating
APPENDIX
appendix
Set screw M4 (1pcs)
D
8
SPRING
spring
L
LOAD1
Q (light load type) load min
1.18 N
LOAD2
Q (light load type) load max
3.58 N
LOAD3
z (heavy duty) load min
1.98 N
LOAD4
z (heavy duty) load max
5.98 N
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models