Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PJX21 - Washer ??¨¨ Hook single side cutting type
Bill of material
PJX21-N12
CODE
model
PJX21
TYPE
Types of
Hook single side cutting type
MAT
Material
S45C
HAR
hardness
Quenching hardness 33??39HRC
SUR
Body surface treatment
Black
MAT1
Slotted cylindrical head step screw (DIN 923)
SCM435
HAR1
Slotted cylindrical head step screw (DIN 923)
Quenching hardness 39??45HRC
SUR1
Slotted cylindrical head step screw (DIN 923) surface treatment
Black
N
mm
H
mm
B
Body size B
mm
T
Body size T
mm
F
Body size F
mm
E
Body size E
mm
W
Body size W
mm
G
Body size G
mm
ML
Bolt size M-L
DD
Bolt size d
mm
LINK
website
Website connection
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model