Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAB78_79 - Indexing pin/Flanged type·Reset type·Spherical shape/Fine tooth
Bill of material
ZAB78-M8
CODE
Code
TYPE
type
Reset type
TYPE2
type
SHA
Pin shape
Spherical shape
THR
thread
Fine tooth
KNOB
knob material
A2017
KNOB1
knob surface preparation
Black anodizing
SUB
subject material
SUM22
SUB1
subject surface preparation
Blacken
PIN1
pin material
S45C
PIN2
pin material
50~60HRC
PIN3
pin material
Blacken
FLA
flange material
SS400
FLA1
flange surface preparation
Chromate gloss treatment
LOC
Locking nut material
LOC1
Locking nut surface preparation
SPR
Spring material
SUS631J1
M
PIT
pitch(Fine tooth)
1.0
D
15 mm
E
11.5 mm
S
4 mm
DD
d
4 mm
L
40.0 mm
L1
16 mm
L2
5 mm
L3
14 mm
L4
mm
S1
10 mm
S2
mm
R
2.0 mm
C
20 mm
H
46 mm
FF
f
34 mm
DD1
D1
6 mm
LOAD
load min
2.8 N
LOAD1
load max
8.8 N
LINK
Website link
Website link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model