Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAC60_61 - Indexing pin/Thin wall type·Reset type/Self locking type
Bill of material
ZAC60-d6-L8.5
CODE
Code
TYPE
type
Thin wall type
TYPE1
type
KNOB
knob material
Nylon 6
SUB
subject material
SUM22L
SUB1
subject surface preparation
Galvanized
PIN
pin material
SUS303
SPR
Spring material
SWP-B
DD
d
mm
L
mm
D
25 mm
D1
10 mm
L1
34 mm
L2
1~5 mm
L3
10 mm
S
6.0 mm
S1
17 mm
S2
14 mm
LOAD
load min
8.5 mm
LOAD1
load max
22 mm
LINK
Website link
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD