Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAG31_46 - Indexing pin ??¨¨ standard type ??¨¨ self-locking type
Bill of material
ZAG36-M5
CODE
Code
TYPE
Types of
XZ
Pin shape
LW
Thread
Fine teeth
MAT1
Knob material
A2017
SUR1
Knob surface treatment
Black anodizing
MAT2
The main material
SUR2
Body surface treatment
MAT3
Pin material
SUR3
Pin surface treatment
HRD
Pin hardness
MAT4
Lock nut material
SUR4
Lock nut surface treatment
MAT5
Spring material
SUS631J1
M
mm
MP
Pitch (fine teeth)
0.50 mm
D
10 mm
E
8.1 mm
S
5 mm
STOL
S tolerance
+0.5/0
DD
d
2.0 mm
DDTOL
d tolerance
-0.02/-0.04
L
41.0 mm
L1
15 mm
L2
3 mm
L3
14.0 mm
L4
mm
L5
mm
S1
7 mm
S2
mm
SR
mm
MIN
Load min (N)
1
MAX
Load max (N)
6
LINK
website
Website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели