Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAL71_81 - Positioning beads
Bill of material
ZAL71-M8
CODE
TYPE
Load variability
TYPE1
TYPE
MAT
The main material
SUS304
MAT1
Ball material
HAR1
Ball hardness
MAT3
Spring material
SUS304-WPB
MAT2
Nut material
SUS303
MAT4
Adjustment ring material
SUS304
SYWD
proper temperature
56~80℃
M
mm
DD
d
4.0 mm
H
1.0 mm
L
16 mm
L1
6.4 mm
M1
M1 (fine teeth)
5 mm
X
Standard vacuum filter
0~2.6 mm
FZ
Load N/min (X=0)
10 mm
FZ1
Load N/max (X=0)
20 mm
FZ2
Load N/min (X=Xmax)
32 mm
FZ3
Load N/max (X=Xmax)
41 mm
LINK
webink
Website connection
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD