Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAS31_32 - Small Diameter Positioning Column / Stop Screw Type
Bill of material
ZAS31-D5-H12
CODE
Code
TYPE
Type
Small Diameter Positioning Column / Stop Screw Type
ZH
Load
XZ
Pin Shape
Flat Head Type
MAT1
Main Material
SUS303
MAT2
Pin Material
SUS304
MAT4
Spring Material
SUS304
WD
Operating Temperature
-30¡«140¡æ
D
mm
DTOL
D Tolerance
H
mm
HTOL
H Tolerance
+0.5/0
DD
d
mm
D1
mm
L
mm
LTOL
L tolerance
+0.1/-0.5
A
mm
B
1 mm
F
mm
C
mm
MIN
Load min (N)
MAX
Load max (N)
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models