Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kaf02 - Connecting block for air pressure ?¡è I-shaped ?¡è End face does not penetrate ?¡è Screw diameter selection type
Bill of material
KAF02-2K-R1-G2
CODE
Code
KAF02
TYPE
Types of
I shape ?¡è end face does not penetrate ?¡è screw diameter selection type
BC
Side length
50X50
MAT
Material
A5052
CY
Atmospheric pressure
1MPa.app.10.2Kgf/cm*cm yixia
CODEPOOL
Number of side holes
R
Rc(PT)/M
mm
G
Rc(PT)/M
mm
P
Spacing P
40 mm
N
Number of pitches N
mm
RG
Total number of tapped holes
L
mm
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
D
14.0 mm
DD
d
8.5 mm
HH
h
8.5 mm
LINK
Website
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD