Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kaj12 - Connecting block for air pressure ?¡è L shape ?¡è End face penetration ?¡è Space fixing type
Bill of material
KAJ12-3K-Q1-R1-G1-K1
CODE
Code
KAJ12
TYPE
Types of
L-shaped, end-faced, and fixed-pitch type
BC
Side length
30X40
MAT
Material
A5052
SUR
Surface treatment
Natural anodizing
CY
Atmospheric pressure
1MPa.app.10.2Kgf/cm*cm yixia
CODEPOOL
Number of side holes
Q
Rc(PT)/M/NPT
mm
R
Rc(PT)/M/NPT
mm
G
Rc(PT)/M/NPT
mm
K
Rc(PT)/M/NPT
P
30 mm
N
mm
N1
Number of threaded holes
LINK
Website
Website link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD