Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kbl01 - Connecting block for air pressure ?¡è T-shaped ?¡è End face without hole ?¡è Space fixed type
Bill of material
KBL01-3K-Q1-R1-S1
CODE
Code
KBL01
TYPE
Types of
T-shape, end face, no hole, fixed pitch type
BC
Side length
20X20
MAT
Material
A5052
SUR
Surface treatment
Natural anodizing
CY
Atmospheric pressure
1MPa.app.10.2Kgf/cm*cm yixia
CODEPOOL
Number of side holes
Q
Rc(PT)/M
mm
R
Rc(PT)/M
mm
S
Rc(PT)/M
mm
P
15 mm
N
mm
N1
Number of threaded holes
LINK
Website
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD