Catalog navigation
CADモデル選択
選択可能な製品数: 24
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KDP01_21 - Connection block for oil pressure/water pressure, cross shape, end face, no hole, and fixed pitch type
Bill of material
KDP02-6K-R1-S1
CODE
Code
TYPE
Types of
Cross shape, end face, no hole, fixed pitch type
BC
Side length
30X35
MAT
Material
SUR
Surface treatment
CY
Atmospheric pressure
CODEPOOL
Number of side holes
R
Rc(PT)/NPT
mm
S
Rc(PT)/NPT
mm
P
35 mm
N
mm
N1
Number of threaded holes
LINK
Website
Website link
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)