Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHM33 - linear actuator/Pen type
Bill of material
NHM33-S50-12-2000
CODE
Code
NHM33
TYPE
type
Pen type
HOU1
housing material
aluminium alloy
HOU2
housing surface preparation
clear anodizing
TEL
Telescopic rod material
SUS304
LIM
Limit switch
Built in travel switch
FRE
working frequency
10%
NOI
working noise
About 65db
PRO
Protection level
IP65
TEM
working temperature
-20~+65 °C
S
mm
Enter value for S
mm
cm
inch
ft
DC
DC voltage
mm
RAT
Rated load
mm
TRA
Transmission mode
Trapezoidal screw
MAX1
Maximum load current 12V
17.0
MAX2
Maximum load current 24V
8.5
MAX3
Maximum load current 36V
5.0
MAX4
Maximum load current 48V
3.0
LOA
No-load speed
35.0 mm/s
FULL
Full load speed
30.0 mm/s
L
300 min
LINK
Website link
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir