카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBSC6b - Single axis robots. Ybsc6 series. General environment type
Bill of material
YBSC6B-5-100-BC-P-10-N-C-3
CODE
Code
YBSC6B
MAT1
Base material
Aluminum alloy
SUR1
Base surface treatment
Anodizing
MAT2
Rail material
iron
SUR2
Rail surface treatment
-
MAT3
Skateboard material
Aluminum alloy mm
SUR3
Skateboard surface treatment
Anodizing
MAT4
Cover material
Aluminum alloy
SUR4
Cover surface treatment
Anodizing
SY
Use environment
0??40??C 35??85%RH no condensation
ST
Screw stroke
mm
YST
Effective travel (minimum unit 50)
mm
값 입력 YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
DJ
Motor installation method
DP
Motor brand
DG
Motor specifications
SC
brake
YD
Origin switch
JX
Limit switch
L
289
A
32
M
2 mm
N
8 mm
ZL
Weight (kg)
2.0 mm
LINK
website
Website connection
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드