Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCJ71 - hoisting pulley
Bill of material
TCJ71-15
CODE
code
TCJ71
TYPE
type
Single pulley
MAT
material quality
SUS304
SUR
Surface Treatment
-
SPE
specifications
D
d
15 mm
B
6.0 mm
A
11.0 mm
L
58.0 mm
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models