Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAC08 - Hexagon socket head cap screws Standard Full/Half Thread Coarse Thread
Bill of material
TAC08-M4-L8
CODE
code
TYPE
type
THREAD
thread
coarse teeth
MAT
material
10B21
SUR
surface treatment
LEVEL
power level
8.8
M
L
V
8
P
P pitch
0.70
D
7.0
K
4
S
3
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models