Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAC71 - Hexagon socket head cap screw/flange type
Bill of material
TAC71-M5-L8
CODE
code
TAC71
TYPE1
type
Flange type
TYPE2
type
Complete dentition
SCR
screw thread
Coarse teeth
MAT1
international material
0Cr18Ni9
MAT2
Equivalent material
SUS304
SUR
surface preparation
---
STR
strength grade
A2-70
M
mm
L
mm
P
0.80 mm
D
8 mm
D1
11.0 mm
K
6.0 mm
S
4 mm
TT
t
1.2 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models