Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAK05_06 - Hexagon socket head combination screw with spring washer and flat washer
Bill of material
TAK05-M3-L5
CODE
code
TYPE
Type
Combined type, with spring washer, flat washer, full thread
MAT
Material
SUR
Surface treatment
POW
power level
M
L
P
Pitch P
0.5
A
Nominal size
5.5
A1
A Max
5.7
A2
A Min
5.3
K
Nominal size
3.0
K1
K Min
5.5
S
Nominal size
2.5
S1
S Max
2.52
S2
S Min
1.30
HH
h
1.3
DD
Spring washer d
3.40
BT
Spring washer bxt
1.1X0.7
FLA
Flat Washers D*t1
8x0.5
LINK
website
Website link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model