Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAK21_23 - Cross recessed pan head screws/Resin type-Whole tooth
Bill of material
TAK21-M2-L4
CODE
Code
TYPE
Types of
Resin type-Whole tooth
MAT
Material
M
L
mm
P
0.40 mm
D
3.5 mm
K
1.3 mm
LINK
website link
website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD