Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAM09 - Hexagon socket flat round head combination screw
Bill of material
TAM09-M3-L6
CODE
code
TAM09
TYPE
type
Combination Type, With Flat Washer, Spring Washer
THR
thread
Coarse Thread
MAT1
Chinese Standard Material
0Cr18Ni9
MAT2
Equivalent Material
SUS304
SUR
Surface Perparation
-
STR
Strength Grade
A2-70
M
mm
L
mm
P
Pitch
0.50 mm
D
5.65 mm
K
1.60 mm
S
2.0 mm
D1
D1 Spring Washer
5.43 mm
DD1
d1 Spring Washer
2.93 mm
TT1
t1 Spring Washer
0.9 mm
D2
D2 With Flat Washer
7 mm
DD
d With Flat Washer
2.78 mm
TT
t With Flat Washer
0.5 mm
LINK
Wedsite Link
Wedsite Link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model