Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAY41 - Hexagon head throat plug
Bill of material
TAY41-M10
CODE
code
TAY41
TYPE
type
Hexagon head throat plug
MAT
material
SUS304
ST
surface treatment
-
AS
Applicable standards
DIN 908
M
mm
P
pitch
1.0 mm
D
14 mm
K
K Min
3.5 mm
HH
h Min
6.5 mm
S
10 mm
L
7 mm
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models