Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC41_42 - Up rivet nuts
Bill of material
TBC41-M3-A1
CODE
code
TYPE
type
Up rivet nuts
THREAD
Thread
Rough teeth
MAT
national standard material
MAT1
equivalent material
SUR
surface treatment
M
A
A max
P
P(Pitch)
0.50
MIN
Minimum thickness of mounting plate
1.0
APERTURE
Mounting plate aperture +0.08
5
D
7
D1
D1 max
4.94
T
3
LINK
weblink
webxxx
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD