Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF71 - Expansion bolt/Foundation bolt
Bill of material
TBF71-M20-L300
CODE
code
TBF71
TYPE
type
Foundation bolt
MAT1
national standard material
0Cr18Ni9
MAT2
Equivalent material
SUS304
APP
Applicable standards
GB/T799(A)-2020
M
mm
L
mm
P
2.5 mm
L1
127 mm
L2
58 mm
LINK
Website link
Website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели